Centre plate for timer and switch insert,al
Jung Products
ENSTO
Centre plate for timer and switch insert,al
REF. AL1941
2621203
EAN.
4011377114166
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Turn button |
---|---|
Imprint/indication | Various symbols |
Scannable symbol/barrier free | No |
Utilization | Timer |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Screw mounting |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Aluminium |
Halogen free | No |
Surface protection | Other |
---|---|
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Aluminium |
RAL-number (similar) | 9007 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP44 |
Width | 70 mm |
Height | 70 mm |