Centre plate Cable outl. with centre pl and
Jung Products
ENSTO
Centre plate Cable outl. with centre pl and
REF. ES2990A
2113917
EAN.
4011377090958
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Cable outlet |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Bottom |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Metal |
Material quality | Stainless steel |
Halogen free | No |
Surface protection | Other |
---|---|
Surface finishing | Matt |
Colour | Stainless steel |
Transparent | No |
Type of fastening | Mounting with screw |
With buses/couplings | No |
Suitable for number of connectors | 0 |
With strain relief | No |
Suitable for degree of protection (IP) | IP20 |
Device width | 70 mm |
Device height | 70 mm |