Centre plate Cable outl w.center plate,ant
Jung Products
ENSTO
Centre plate Cable outl w.center plate,ant
REF. AL2990AAN
2113909
EAN.
4011377012875
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Cable outlet |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Bottom |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Metal |
Material quality | Aluminium |
Halogen free | No |
Surface protection | Lacquered |
---|---|
Surface finishing | Matt |
Colour | Anthracite |
Transparent | No |
Type of fastening | Mounting with screw |
With buses/couplings | No |
Suitable for number of connectors | 0 |
With strain relief | No |
Suitable for degree of protection (IP) | IP20 |
Device width | 70 mm |
Device height | 70 mm |