Centre plate aluminium
Jung Products
ENSTO
Centre plate aluminium
REF. AL1740
2621273
EAN.
4011377202948
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Scannable symbol/barrier free | No |
---|---|
Suitable for touch sensor connector for bus system | No |
Monitoring window/light outlet | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Colour | Aluminium |
With label area | No |
With exchangeable lens/symbol | No |