Centre plate 2xRJ45
Jung Products
ENSTO
Centre plate 2xRJ45
REF. AL2969-2UAAN
7209004
EAN.
4011377012912
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Utilization | UAE/IAE (ISDN) |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Surface mounted |
Material | Metal |
Material quality | Aluminium |
Halogen free | No |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Colour | Anthracite |
Transparent | No |
Type of fastening | Mounting with screw |
With buses/couplings | No |
Suitable for number of connectors | 2 |
With strain relief | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Device width | 70 mm |
Device height | 70 mm |