Centre plate 2xRJ45 Actassi, black
Ensto Intro Data Products
ENSTO
Centre plate 2xRJ45 Actassi, black
REF. INTRO-DATA-ACTSWFI
7208913
EAN.
6418677343094
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with adapter plate |
---|---|
Utilization | For data connection housing |
Support ring | Yes |
With dust cover | Yes |
With hinged lid | No |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | Black |
RAL-number (similar) | 9005 |
Transparent | No |
Type of fastening | Mounting with screw |
Number of modules (module system) | 1 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 45 mm |