Ceiling pendant MP-P, 400 mm
MP Cable Ladders Steel
MP Bolagen
Ceiling pendant MP-P, 400 mm
REF. MP-958Z
1467486
EAN.
7394333027739
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 400 mm |
---|---|
Profile width | 35 mm |
Profile height | 14 mm |
Model | U-profile |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Hot-dip galvanized |
Weight | 0.492 kg |