Card connector 5p plug, horiz., wht
EnstoNet
ENSTO
Card connector 5p plug, horiz., wht
REF. NAE51H.W
1936139
EAN.
6418677700996
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 400 V |
---|---|
Rated current | 20 A |
Number of poles | 5 |
Degree of protection (IP) | IP20 |
Connection type | Soldering connection |
Model | Plug |
Built-in version | Built-in part/plug-in connection |
Length soldering pin | 3.5 mm |
Insert direction | Angled |
Number of connections per pole | 1 |
Pole codification | 3, N, PE, 2, 1 |
Mechanical coding | Yes |
Colour coding/contact insert | White |
Colour of the separate adapter piece | Without adapter piece |
Housing colour | White |
---|---|
Type of locking | Integrated in plug-in connector |
Max. continuous temperature resistance contact part | 70 °C |
Max. continuous temperature resistance strain relief | 70 °C |
Housing material | Polyamide (PA) |
Halogen free | Yes |
Contact material | CuZn |
Surface treatment contacts | Silver-plated |
Pollution degree | 2 |
Rated surge voltage | 4 kV |
Length | 25 mm |
Height | 12 mm |
Width | 59 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION