Card connector 5p plug, horiz., narrow, wht
EnstoNet
ENSTO
Card connector 5p plug, horiz., narrow, wht
REF. NAE51HH.W
1935402
EAN.
6418677701009
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated voltage | 250 V |
---|---|
Rated current | 20 A |
Number of poles | 5 |
Degree of protection (IP) | IP20 |
Connection type | Soldering connection |
Model | Plug |
Built-in version | Built-in part/plug-in connection |
Insert direction | Angled |
---|---|
Mechanical coding | Yes |
Type of locking | Integrated in plug-in connector |
Housing material | Polyamide (PA) |
Halogen free | Yes |
Contact material | CuZn |