Cable gland, plastic Cø 10-13 mm, TL 10 mm, Pg16
Ensto Cubo Trading
ENSTO
Cable gland, plastic Cø 10-13 mm, TL 10 mm, Pg16
REF. KT24.16
1721016
EAN.
6418677170874
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | PG |
---|---|
Nominal thread size metric/PG | 16 |
Thread length | 10 mm |
Material | Plastic |
Material quality | Polyamide (PA) |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | No |
Colour | Grey |
RAL-number | 7035 |
With locknut | No |
Snapping in opening | No |
Model | Straight |
---|---|
Multi seal area | No |
Flat cable coupling | No |
With strain relief | Yes |
Type of sealing | Diaphragm |
Separable screw gland | No |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
For armoured cable | No |
EMC-version | No |
Pressure-compensating | No |