Cable clamp Strain relief for drainpipe
Accessories for Frost Protection
ENSTO
Cable clamp Strain relief for drainpipe
REF. VP300
1404399
EAN.
6418677632082
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting angle bracket |
---|---|
Accessory | Yes |
Spare part | No |
Width | 26 mm |
---|---|
Height | 2 mm |
Depth | 260 mm |
Documentation
1 document
Instruction manual
SELECT AN ACTION