Cable clamp Cable clip for gutters 25pce
Accessories for Frost Protection
ENSTO
Cable clamp Cable clip for gutters 25pce
REF. PPN12
1303501
EAN.
6418677637773
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting kit |
---|---|
Accessory | Yes |
Spare part | No |
Leveys | 129 mm |
---|---|
Height | 40 mm |
Depth | 10 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION