Cable clamp Cable clip for downpipe 25 pce
Accessories for Frost Protection
ENSTO
Cable clamp Cable clip for downpipe 25 pce
REF. PPN10
1303500
EAN.
6418677637766
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting kit |
---|---|
Accessory | Yes |
Spare part | No |
Width | 44 mm |
---|---|
Height | 20 mm |
Syvyys | 5 mm |
Documentation
1 document
Line drawing
SELECT AN ACTION