Bussning Set of 4 pcs, M2
Ensto Cubo S
ENSTO
Bussning Set of 4 pcs, M2
REF. SBIA1.04
3443935
EAN.
6418677156830
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 3.6 mm |
Height | 4 mm |
Material | Metal |
---|---|
Colour | Brass |