Bracket SK13 MIRROR CABINET FIXTURES
Purchase Components
ENSTO
Bracket SK13 MIRROR CABINET FIXTURES
REF. SK13
4103002
EAN.
6418584167547
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | White |
Material | Steel |
Length | 65 mm |
---|---|
Width | 30 mm |
Height | 31 mm |