Base 300 x 300 x 102 mm
Ensto Cubo O
ENSTO
Base 300 x 300 x 102 mm
REF. OPCM303010B
3442872
EAN.
6418677182600
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Depth | 100 mm |
Suitable for enclosure building width | 300 mm |
Suitable for enclosure building depth | 300 mm |
Material | Plastic |
Surface finishing | Untreated |
---|---|
Colour | Grey |
RAL-number | 7035 |
Suitable for outdoor set-up | Yes |
Documentation
1 document
Installation Guide
SELECT AN ACTION