AV-box Loudspeaker outlet, black
Ensto Intro Audio and Video
ENSTO
AV-box Loudspeaker outlet, black
REF. SLA2AN-LS969TSWFI
7007512
EAN.
6418677341274
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Loudspeaker connection |
Support ring | Yes |
Imprintable label | Without indication field |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
---|---|
Colour | Anthracite |
Type of fastening | Mounting with screw |
Luster terminal | Yes |
Suitable for degree of protection (IP) | IP21 |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 48 mm |