AV-box HDMI/USB terminal, black
Ensto Intro Data Products
ENSTO
AV-box HDMI/USB terminal, black
REF. MALS1163SWFI
7907108
EAN.
6418677337628
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | Yes |
---|---|
Duct installation | Yes |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Number of data connections | 2 |
Number of satellite-/TV-connections | 0 |
Number of radio connections | 0 |
---|---|
Number of telephone connections analogue | 0 |
Number of telephone connections ISDN | 0 |
Number of module slots | 2 |
Colour | Black |
RAL-number | 9005 |
Documentation
1 document
Installation Guide
SELECT AN ACTION