AV-box Center plate for media, bl.
Ensto Intro Data Products
ENSTO
AV-box Center plate for media, bl.
REF. LS969TSWFI
7907120
EAN.
6418677337741
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Utilization | TAE |
Imprintable label | Without indication field |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
---|---|
Colour | Black |
RAL-number (similar) | 9005 |
Type of fastening | Mounting with screw |
Suitable for degree of protection (IP) | IP21 |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 8 mm |