Auxiliary contact For 16-125A switches
Ensto Compact Switches
ENSTO
Auxiliary contact For 16-125A switches
REF. KSA1
3635294
EAN.
6418677170164
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 0 |
---|---|
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Type of electric connection | Screw connection |
---|---|
Model | Clip-on |
Mounting method | Side mounting |
Documentation
1 document
Installation Guide
1 document
Line drawing
SELECT AN ACTION