Anti freezing thermostat ECO910 16A DIN
Ensto ECO Thermostats
ENSTO
Anti freezing thermostat ECO910 16A DIN
REF. ECO910
2621360
EAN.
6418677636141
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Analogue |
---|---|
Sensor type | Other |
Number of channels | 2 |
Text guidance in display | No |
24 h program | No |
Weekly program | No |
Number of memory locations | 0 |
Number of basic programs standard | 0 |
Holiday program | No |
Input for time program | No |
Adjustment range frost protection | -30-15 °C |
---|---|
Automatic switching summer-/winter time | No |
Contact type | Breaker contact |
Nominal switching current at 230 V, not potential free | 16 A |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 2 |
Assembly depth | 36 mm |
Width | 36 mm |
Height | 90 mm |
Depth | 58 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION