Adapter 85mm/100mm, black
Ensto Intro Cover Frames
ENSTO
Adapter 85mm/100mm, black
REF. LS990SWAFI
2113721
EAN.
6418677337994
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Flush-mounted installation | Yes |
Suitable for wall duct | Yes |
Suitable for built-in installation | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
---|---|
Colour | White |
RAL-number (similar) | 9010 |
Type of fastening | Other |
Width | 93 mm |
Height | 70 mm |
Depth | 12 mm |
Storage temperature | -35 - +35 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |