4 screws for height extension of the universal back box ref. 088080
Universal Floor boxes LG
Legrand
4 screws for height extension of the universal back box ref. 088080
REF. LG-088086
1473070
EAN.
3414971795112
In case of a concrete screed higher than 125mm, associated to one or two compressible foam blocks cat n°088088, the 4 screws allow to increase the height of the universal adjustable backbox up to maximum 250mm
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|
Spare part | Yes |
---|
Documentation
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
SELECT AN ACTION