-
Suitable for built-in mounting
-
Housing material
-
Suitable for wall mounting
-
Suitable for number of light sources
-
With light source
-
Power factor
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Light outlet
-
Suitable for light line configuration
-
Dimming phase cut-on
-
Length
-
Length
-
With light sensor
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With movement sensor
-
Dimming DALI
-
Dimming DALI
-
Suitable for surface mounting
-
Light distributor
-
Lamp holder
-
Dimming DSI
-
Dimming DSI
-
Light distributor
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
Dimming Touch and Dim
-
With control gear
-
Surface protection housing
-
Dimming with push-button
-
Dimming with push-button
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Type of grid
-
Height/depth
-
Dimming DMX
-
Number of poles
-
Number of poles
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Colour consistency (McAdam ellipse)
-
Supplied remote control
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
No dim function
-
Compatible with Apple HomeKit
-
Dimming DALI-2
-
Dimming DALI-2
-
Compatible with Google Assistant
-
Rated life time L70/B50 at 25 °C
-
Compatible with Amazon Alexa
-
Compatible with Casambi
-
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
-
IFTTT support available
-
Constant light output (CLO)
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Lumen maintenance at median useful life of 35,000 h at 25 °C ambient (tq)
-
Covering of the luminaire with thermally insulating material possible
-
Emergency power supply integrated
-
Photobiological safety according to EN 62471
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Lumen maintenance at median useful life of 75,000 h at 25 °C ambient (tq)
-
Colour of light adjustable
-
Max. number of luminaires per miniature circuit breaker B16 (MCB)
-
Max. number of luminaires per miniature circuit breaker B16 (MCB)
-
Luminous flux adjustable
-
Max. number of luminaires per miniature circuit breaker C16 (MCB)
-
Max. number of luminaires per miniature circuit breaker C16 (MCB)
-
Luminous flux adjustable
-
Beam angle adjustable
-
Meets min. EIA service life criterion L90 (at 50,000 hours at tq = 25°C)
-
Type of wiring
-
Type of wiring
-
Conductor cross section
-
With air slots
-
Operation by Bluetooth
-
Suitable for workplace according to EN 12464-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Mandatory neutral
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
With socket outlet
-
Fitted with rainproof plate protection
-
Maximum Input cable diameter
-
Cable support
-
Auto switch
-
Addressable
-
Addressable
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
4217366
Surface mnt./suspen. luminaire PRI12L 46W/840 U30 HO
4217369
Surface mnt./suspen. luminaire PRI12L 46W/830 U30 HO
4217378
Surface mnt./suspen. luminaire PRI12L 46W/840 U30 HO DA
4217381
Surface mnt./suspen. luminaire PRI12L 46W/830 U30 HO DA
4217484
Surface mnt./suspen. luminaire PRI15L 54W/830 U30 HO DA
4260792
Surface mnt./suspen. luminaire PRI15M 40W/830 HO DA
4261310
Surface mnt./suspen. luminaire PRI15M 54W/840 U30 HO
4261311
Surface mnt./suspen. luminaire PRI15M 54W/830 U30 HO
4261314
Surface mnt./suspen. luminaire PRI15M 54W/840 U30 HO DA
4261315
Surface mnt./suspen. luminaire PRI15M 54W/830 U30 HO DA
4217844
Surface mnt./suspen. luminaire PRI12M 46W/840 U30 HO
4217845
Surface mnt./suspen. luminaire PRI12M 46W/830 U30 HO
4217848
Surface mnt./suspen. luminaire PRI12M 46W/840 U30 HO DA
4217849
Surface mnt./suspen. luminaire PRI12M 46W/830 U30 HO DA
4217476
Surface mnt./suspen. luminaire PRI15L 54W/840 U30 HO
4217478
Surface mnt./suspen. luminaire PRI15L 54W/830 U30 HO
4217482
Surface mnt./suspen. luminaire PRI15L 54W/840 U30 HO DA