FILTERS
Clear all
Technical characteristics
-
Material
-
Material quality
-
Profile shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Material thickness
-
Slit width
-
Suitable for circuit integrity
-
Type of perforation
-
Hole width
-
With toothing
-
Snap-off
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-8238-48-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-8238-48
1414999
1414999
Pendant rail SF, 2980 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-8283-48-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-8283-48
1414995
1414995
Pendant rail SF, 325 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-8284-48-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-8284-48
1414996
1414996
Pendant rail SF, 415 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-8285-48-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-8285-48
1414997
1414997
Pendant rail SF, 505 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-8286-48-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-8286-48
1414998
1414998
Pendant rail SF, 595 mm
You can only compare 4 products, you must remove 1 to add this one