FILTERS
Clear all
Technical characteristics
-
Material
-
Material
-
Material quality
-
Profile shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Hinging
-
Model
-
Material thickness
-
Slit width
-
Model
-
Suitable for circuit integrity
-
Type of perforation
-
Hole width
-
Adjustable
-
With toothing
-
Snap-off
-
Thread size (metric)
-
Stainless steel, pickled
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Height
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-8285-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-8285-33
1414992
1414992
Pendant rail RF, 505 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-8286-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-8286-33
1414993
1414993
Pendant rail RF, 595 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-904R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-904R
1467314
1467314
Ceiling brack pendant rail AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-8238-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-8238-33
1414994
1414994
Pendant rail RF, 2980 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-8283-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-8283-33
1414990
1414990
Pendant rail RF, 325 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-8284-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-8284-33
1414991
1414991
Pendant rail RF, 415 mm
You can only compare 4 products, you must remove 1 to add this one