-
Rated current In
-
Type of accessory/spare part
-
Rated voltage
-
Type of accessory/spare part
-
Rated current In
-
Material
-
Explosion-tested version 'Ex e'
-
Material
-
Model
-
Type of electrical connection 1
-
Mounting method
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Surface finishing
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Colour
-
Connection type
1913379
Rail holder For two 2x10mm busbars, joint
1913383
Connector accessory For RDP6
1913085
N/PE-busbar Cu 4 x (1,5-16 mm²)
1913086
N/PE-busbar Cu 5 x (1,5-16 mm²)
1913087
N/PE-busbar Cu 6 x (1,5-16 mm²)
1913089
N/PE-busbar Cu 7 x (1,5-16 mm²)
1913088
N/PE-busbar Cu 8 x (1,5-16 mm²)
1913083
N/PE-busbar Cu 2 x (1,5-16 mm²)
1913084
N/PE-busbar Cu 3 x (1,5-16 mm²)
1913378
Loop-type connector Cu 1.5-16 mm², width 9 mm
1913377
Loop-type connector Cu 1.5-16 mm², wire protection
1913380
Loop-type connector Cu 2.5-35 mm², width 13 mm
1913376
Loop-type connector Cu2.5-35 mm² for hexagonal key
1913381
Loop-type connector Cu 1-6 mm², width 6 mm
1913382
Loop-type connector Cu 1-6 mm², wire protection
1913082
Rail holder Support for busbar KN2.x
1913388
Rail holder For 2 x 10 mm busbar, marked N
1913391
Rail holder For 2 x 10mm busbar, marked PE
1913119
Rail holder For 2 x 10 mm busbar
1913394
Rail holder For 2 x 10 mm busbar
1913390
Rail holder Support for 3x12 mm busbar
1913495
Earthing accessory For connecting pillar terminal
1913080
Terminal saddle Cu 6-70 mm²
1913077
Terminal saddle Cu 1.5-25 mm²