FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Type of rung
-
Material
-
Material quality
-
Fixation rung
-
Working length
-
Length
-
Surface protection
-
Suitable for circuit integrity
-
Side perforation
-
Rung centre spacing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Colour
MP Bolagen
MP Cable Ladders Steel
REF. MP-126Z4
1406809
1406809
Flat elbow ladder 600 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-122Z4
1406805
1406805
Flat elbow ladder 200 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-123Z4
1406806
1406806
Flat elbow ladder 300 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-124Z4
1406807
1406807
Flat elbow ladder 400 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-125Z4
1406808
1406808
Flat elbow ladder 500 mm Z4
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-152PZ4
1406799
1406799
Cable ladder 152PZ4 Fe C4 Z4 200x56x6000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-153PZ4
1406814
1406814
Cable ladder 153PZ4 Fe C4 Z4 300x56x6000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-154PZ4
1406815
1406815
Cable ladder 154PZ4 Fe C4 Z4 400x56x6000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-155PZ4
1406816
1406816
Cable ladder 155PZ4 Fe C4 Z4 500x56x6000
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-156PZ4
1406817
1406817
Cable ladder 156PZ4 Fe C4 Z4 600x56x6000
You can only compare 4 products, you must remove 1 to add this one