FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Type of rung
-
Material
-
Material
-
Material quality
-
Fixation rung
-
Working length
-
Length
-
Hinging
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for circuit integrity
-
Adjustable
-
Rung centre spacing
-
Stainless steel, pickled
-
Load test type according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Colour
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-8082-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-8082-33
1414988
1414988
Ceiling bracket RF,
You can only compare 4 products, you must remove 1 to add this one