FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Type of rung
-
Material
-
Material quality
-
Fixation rung
-
Length
-
Suitable for circuit integrity
-
Side perforation
-
Rung centre spacing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6013-48-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6013-48
1414936
1414936
Cable ladder 6 m 300 mm AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6012-48-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6012-48
1414935
1414935
Cable ladder 6 m 200 mm AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6014-48-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6014-48
1414937
1414937
Cable ladder 6 m 400 mm AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6015-48-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6015-48
1414938
1414938
Cable ladder 6 m 500 mm AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6016-48-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6016-48
1414939
1414939
Cable ladder 6 m 600 mm AR
You can only compare 4 products, you must remove 1 to add this one