FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Type of rung
-
Material
-
Material quality
-
Fixation rung
-
Length
-
Suitable for circuit integrity
-
Side perforation
-
Rung centre spacing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6001-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6001-33
1414918
1414918
Cable ladder 6 m RF, 150 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6002-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6002-33
1414919
1414919
Cable ladder 6 m RF, 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6003-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6003-33
1414920
1414920
Cable ladder 6 m RF, 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6004-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6004-33
1414921
1414921
Cable ladder 6 m RF, 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6005-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6005-33
1414922
1414922
Cable ladder 6 m RF, 500 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6006-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6006-33
1414923
1414923
Cable ladder 6 m RF, 600 mm
You can only compare 4 products, you must remove 1 to add this one