FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Mounting method cover
-
Mounting method cover
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
With protective foil
-
Width
-
Width
-
Height
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-TB45-2-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB45-2
1441975
1441975
Feeding trunking cover TB45-2 Al 45x19x3000mm black
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-45/MD-TB80-2-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB80-2
1441974
1441974
Office trunking cover TB80-3 Al 80x20x3000 BLK
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TB45-3-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB45-3
1441948
1441948
Front 45 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TB45-1-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB45-1
1441938
1441938
Front 45 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TB80-3-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB80-3
1420732
1420732
Front 80 mm 3 m WH
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-TB80-1-WEB-R.jpg)
MP Bolagen
Cable Trunking Al Ductel
REF. MP-TB80-1
1420731
1420731
Front 80 mm 3 m AL
You can only compare 4 products, you must remove 1 to add this one