FILTERS
Clear all
Category
Technical characteristics
-
Inner diameter
-
Material
-
Surface polished
-
Material quality
-
Quality of surface coating
-
Quality of surface coating
-
Surface mounting
-
Model
-
Surface protection
-
Connection 1
-
Outer diameter
-
Connection 2
-
Suitable for hollow wall installation
-
Machine and systems installation
-
Suitable for underfloor installation (bitumen, hot asphalt)
-
Suitable for underfloor installation (screed)
-
Suitable for underfloor installation (screed)
-
Outdoor installation
-
Flush-mounted installation
-
Installation on wood
-
Surface brushed
-
Suitable for concrete installation
-
Suitable for underground installation
-
Colour
-
Colour
-
Colour
ENSTO
Ensto JAP
REF. JAP-16
1118000
1118000
Installation pipe, metal JAP-16 Al C4 16x3000
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto JAP
REF. JAP-16-3
1118030
1118030
Installation pipe, metal JAP-16-3 Al C4 16x3000 WHT
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto JAP
REF. JAP-16-2
1122008
1122008
Installation pipe, metal JAP-16-2 Al C4 16x3000 BLK
You can only compare 4 products, you must remove 1 to add this one