FILTERS
Clear all
Category
Technical characteristics
-
Plate height
-
Plate height
-
Plate height
-
Material
-
Plate width
-
Plate width
-
Plate width
-
Plate width
-
Surface protection
-
Model
-
Model
-
Type of fastening
-
Type of fastening
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-207Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-207Z
1467428
1467428
Mounting plate, 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-208Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-208Z
1467429
1467429
Mounting plate, 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-209Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-209Z
1467430
1467430
Mounting plate, 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-110Z4-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-110Z4
1406801
1406801
Mounting plate
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-112Z4-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-112Z4
1406802
1406802
Mounting plate – perforated Z4
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-119Z4-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-119Z4
1406820
1406820
Lighting bracket 45 deg.
You can only compare 4 products, you must remove 1 to add this one