FILTERS
Clear all
Category
Technical characteristics
-
Suitable for built-in mounting
-
Housing material
-
Power factor
-
With light source
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Suitable for traverse mounting
-
Length
-
Dimming phase cut-on
-
Surface protection
-
Suitable for pedestal/floor mounting
-
With light sensor
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Suitable for light-track mounting
-
With movement sensor
-
Dimming DALI
-
Suitable for clamp-mounting
-
Lamp holder
-
Suitable for surface mounting
-
Light distributor
-
Dimming DSI
-
Suitable for low voltage cable system
-
Type of control gear
-
Lamp type
-
Dimming Touch and Dim
-
Adjustability
-
With control gear
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Number of poles
-
Height/depth
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Surface brushed
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Covering of the luminaire with thermally insulating material possible
-
Reflector
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Rated ambient temperature according to IEC 62722-2-1
-
Suitable for workplace according to EN 12464-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
Schréder
Schréder Induflood
REF. INFLD22-000010
4534626
4534626
Floodlight INFLD22 144LED 190W 740 6549AS
You can only compare 4 products, you must remove 1 to add this one
Schréder
Schréder Induflood
REF. INFLD22-000015
4534625
4534625
Floodlight INFLD22 96LED 125W 740 6549AS
You can only compare 4 products, you must remove 1 to add this one