FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Angle
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Type of fastening
-
With protective foil
-
Width
-
Width
-
Width
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Antimicrobial treatment
Legrand
Halogen Free DLP Trunking LG
REF. LG-637103
1473273
1473273
FLAT ANGLE 25X25
You can only compare 4 products, you must remove 1 to add this one
Legrand
Halogen Free DLP Trunking LG
REF. LG-637113
1473280
1473280
FLAT ANGLE 40X25
You can only compare 4 products, you must remove 1 to add this one
Legrand
Halogen Free DLP Trunking LG
REF. LG-637313
1473287
1473287
FLAT ANGLE 60X40 WHITE
You can only compare 4 products, you must remove 1 to add this one