FILTERS
Clear all
Category
Technical characteristics
-
Type of accessory/spare part
-
Clamping/chucking range
-
Wrench width
-
Wrench width
-
Material
-
Material
-
Material
-
Suitable for
-
Suitable for
-
Material
-
Weldable
-
Screwing system
-
Material quality
-
Material quality
-
Screwing system
-
Screwing system
-
Screwing system
-
With nylon ring
-
Countersunk head
-
Length
-
Surface protection
-
Number of conductors
-
Surface protection
-
Surface protection
-
Model
-
Model
-
With nut
-
Pitch thread
-
With washer
-
With washer
-
Outer diameter
-
Pitch thread
-
Dimension square neck bolt
-
Left-handed thread
-
Length to bottom side head
-
Length to bottom side head
-
Length to bottom side head
-
Length to bottom side head
-
Thread type
-
Thread type
-
Full thread
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Head form
-
Head form
-
Head form
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Head diameter
-
Head height
-
With flange
-
With flange
-
Self-locking
-
Self-locking
-
Width
-
Height
-
Depth
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-295R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-295R
1467505
1467505
Set of bolts M8x16 mm, 50 pcs.
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-044R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-044R
1467629
1467629
Nut M10 A4, 50 pcs.
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-832R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-832R
1467778
1467778
Strap stainless, 10 pcs.
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-833A-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-833A
1467781
1467781
Angle bracket aluzinc, 100 pcs
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-833R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-833R
1467779
1467779
Angle bracket stainless 100 pc
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-832A-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-832A
1467780
1467780
Strap aluzinc, 10 pcs.
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-838R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-838R
1468818
1468818
838R C5-M 110x30x160
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-839R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-839R
1467511
1467511
Connec screw 10pcs 7,5xM8x16RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-831A-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-831A
1467776
1467776
Strap 10x0.5 mm 10 m AZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-831R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-831R
1467777
1467777
Strap 10x0.5 mm 10 m RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-947Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-947Z
1467473
1467473
Set of 50 bolts, M10x20 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-891Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-891Z
1467785
1467785
Concrete screws 50 pcs FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-892Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-892Z
1467787
1467787
Concrete screws 50 pcs.
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-830E-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-830E
1467798
1467798
Potential pliers,
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-834R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-834R
1467774
1467774
Set of screws M5x12 mm, 50 pcs
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-835R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-835R
1467775
1467775
Set of screws M5x25 mm, 50 pcs
You can only compare 4 products, you must remove 1 to add this one