FILTERS
Clear all
Category
Technical characteristics
-
Nominal voltage
-
Folding
-
Material
-
Extendable
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Shape
-
Length
-
Length
-
Length
-
Number of socket outlets British Standard BS1363
-
Model
-
With built-in USB power supply
-
Number of socket outlets French standard type E
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Over voltage protection
-
Number of HDMI-connections
-
Number of USB connections
-
Number of D-Sub sockets 15-pole
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of empty module positions
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
Width
-
Height
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-054690-WEB-R.jpg)
Legrand
Desktop Unit LG
REF. LG-054690
1473400
1473400
Empty desktop multi-outlet extension - 8 modules
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-054691-WEB-R.jpg)
Legrand
Desktop Unit LG
REF. LG-054691
1473401
1473401
Empty desktop multi-outlet extension - 12 modules
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-054692-WEB-R.jpg)
Legrand
Desktop Unit LG
REF. LG-054692
1473402
1473402
Empty desktop multi-outlet extension - 16 modules
You can only compare 4 products, you must remove 1 to add this one