-
Nominal voltage
-
Folding
-
Extendable
-
Material
-
Material
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Shape
-
Length
-
Number of socket outlets British Standard BS1363
-
Model
-
With built-in USB power supply
-
Degree of gloss
-
Degree of gloss
-
With built-in USB power supply
-
Degree of gloss
-
Model
-
Number of socket outlets French standard type E
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Number of socket outlets Italian standard type P40 L/F
-
Over voltage protection
-
Mains filter
-
Number of HDMI-connections
-
Number of D-Sub sockets 15-pole
-
Number of USB connections
-
Number of USB connections
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
Diameter
-
Diameter
-
Diameter
-
With on/off switch
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Supply current
-
Supply current
-
Standby consumption
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654731-WEB-R.jpg)
1473462
INCARA DISQ60 BLACK USB A+C 2M CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654731F-WEB-R.jpg)
1473463
INCARA DISQ60 BLACK USB A+C WIELAND CORD 0,5M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654733-WEB-R.jpg)
1473466
INCARA DISQ60 COVER USB A+C 2M CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-654733F-WEB-R.jpg)
1473467
INCARA DISQ60 COVER USB A+C WIELAND CORD 0,5M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-654732-WEB-R.jpg)
1473464
INCARA DISQ60 METAL USB A+C 2M CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-654732F-WEB-R.jpg)
1473465
INCARA DISQ60 METAL USB A+C WIELAND CORD 0,5M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-654730-WEB-R.jpg)
1473460
INCARA DISQ60 WHITE USB A+C 2M CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-654730F-WEB-R.jpg)
1473461
INCARA DISQ60 WHITE USB A+C WIELAND CORD 0,5M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654727F-WEB-R.jpg)
1473457
INCARA DISQ60 METAL 1 SOCKET SCH WIELAND CORD 0,5M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654715F-WEB-R.jpg)
1473441
INCARA DISQ80 BLACK SOCKET SCH USB A+C CABLE EXIT WIELAND CORD 0,5M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654711-WEB-R.jpg)
1473432
INCARA DISQ80 BLACK SOCKET SCH USB A+C RJ45 CAT6 UTP 2M CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654725-WEB-R.jpg)
1473452
INCARA DISQ60 1 SOCKET SCH WHITE 2M CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654726-WEB-R.jpg)
1473454
INCARA DISQ60 1 SOCKET SCH BLACK 2M CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654725F-WEB-R.jpg)
1473453
INCARA DISQ60 1 SOCKET SCH WHITE 0,5M WIELAND CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654726F-WEB-R.jpg)
1473455
INCARA DISQ60 1 SOCKET SCH BLACK 0,5M WIELAND CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654728-WEB-R.jpg)
1473458
INCARA DISQ60 SOCKET 2P+E SCH COVER WITH 2M CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654728F-WEB-R.jpg)
1473459
INCARA DISQ60 SOCKET 2P+E SCH COVER WITH 0,5M WIELAND CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654727-WEB-R.jpg)
1473456
INCARA DISQ60 METAL 1 SOCKET SCH 2M CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654711F-WEB-R.jpg)
1473433
INCARA DISQ80 BLACK SOCKET SCH USB A+C RJ45 CAT6 UTP WIELAND CORD 0,5M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654716F-WEB-R.jpg)
1473443
INCARA DISQ80 METAL SOCKET SCH USB A+C CABLE EXIT WIELAND CORD 0,5M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654714-WEB-R.jpg)
1473438
INCARA DISQ80 WHITE SOCKET SCH USB A+C CABLE EXIT 2M CORD
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/LG-654714F-WEB-R.jpg)
1473439
INCARA DISQ80 WHITE SOCKET SCH USB A+C CABLE EXIT WIELAND CORD 0,5M
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-15/LG-654739-WEB-F.jpg)
1473468
INCARA DISQ60 RING SOFT COVERING SURFACE