Cover screw Short, 11 x 35 mm
Ensto Cubo S
ENSTO
Cover screw Short, 11 x 35 mm
REF. SLS35
3443938
EAN.
6418677156182
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Plastic |
Height | 35 mm |
---|---|
Depth | 11 mm |
Documentation
1 document
Autocad 3D
SELECT AN ACTION