-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cable ladder width
-
Material
-
Material quality
-
Suitable for cable management system width
-
Type of connection
-
Perforated
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Material thickness
-
Suitable for cable ladder
-
Material thickness
-
Model
-
Model
-
Model
-
Suitable for cable tray
-
Type of fastening
-
Stainless steel, pickled
-
Colour
-
RAL-number
1440427
Bottom plate Al 339x110x200 SYSTEMAL
1440428
Bottom plate Al 439x110x2000 SYSTEMAL
1440429
Bottom plate Al 539x110x2000 SYSTEMAL
1440430
Bottom plate Al 639x110x2000 SYSTEMAL
1440408
Office trunking cover NCPS4520 cover 233x10x2000 Al
1440409
Office trunking cover NCPS4530 cover 333x10x2000 Al
1440411
Office trunking cover NCPS4540 cover 433x10x2000 Al
1440412
Office trunking cover NCPS4550 cover 533x10x2000 Al
1440413
Office trunking cover NCPS4560 cover 633x10x2000 Al
1441571
Coupling piece NHV04 SYSTEMAL
1441561
Coupling piece NJP04 C4 Al Splice
1441564
Coupling piece NTP04 SYSTEMAL
1440453
Office trunking cover DCP12 148x50x3000 Al SYSTEMAL
1440454
Office trunking cover DCP20 228x50x3000 Al SYSTEMAL
1440455
Office trunking cover DCP30 328x80x3000 Al SYSTEMAL
1440456
Office trunking cover DCP40 428x80x3000 Al SYSTEMAL
1440457
Office trunking cover DCP50 528x80x3000 Al SYSTEMAL
1440458
Office trunking cover DCP60 628x80x3000 Al SYSTEMAL
1440154
Office trunking cover NCP12 Protective cover
1440157
Cover NCP20 Protective cover
1440158
Office trunking cover NCP30 Protective cover
1440156
Office trunking cover NCP40 Protective cover
1440159
Office trunking cover NCP50 Protective cover
1440160
Office trunking cover NCP60 Protective cover