Corner pieces Home Corner pieces FILTER RESULTS FILTERS Clear all Category Corner pieces Technical characteristics Material Steel Suitable for cable management system width 75-600 Material quality Other Angle 90-90 Length 200 Length 90 Surface protection Hot-dip galvanized Model Wall- and profile console Model Other Suitable for circuit integrity Yes Width 30 Width 55 Height 42 Height 51 Colour Other Sort by Higher priceLower priceReference (A → Z)Reference (Z → A)Long description (A → Z)Long description (Z → A) Show 1224364872 View MP Bolagen MP Cable Ladders Steel REF. MP-901R 1467309 Compare You can only compare 4 products, you must remove 1 to add this one Add to project list MP Bolagen MP Cable Ladders Steel REF. MP-903Z 1468895 Compare You can only compare 4 products, you must remove 1 to add this one Add to project list × Share on