Skip to main content
Logo print

Cantilver arm suspension | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6101-48
1414966

Cantilever arm SF, 200 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6102-48
1414967

Cantilever arm SF, 300 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6103-48
1414968

Cantilever arm SF, 400 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6104-48
1414969

Cantilever arm SF, 500 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6105-48
1414970

Cantilever arm SF, 600 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6107-48
1414971

Cantilever arm SF, 800 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6120-48
1414975

Cantilever arm clamp AR

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6110-48
1414973

Cantilever arm clamp SF,

You can only compare 4 products, you must remove 1 to add this one