FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Suitable for circuit integrity
-
Stainless steel, pickled
-
Width
-
Width
-
Height
-
Height
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6120-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6120-33
1414974
1414974
Cantilever arm clamp RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6110-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6110-33
1414972
1414972
Cantilever arm clamp RF,
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6101-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6101-33
1414960
1414960
Cantilever arm RF, 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6102-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6102-33
1414961
1414961
Cantilever arm RF, 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6103-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6103-33
1414962
1414962
Cantilever arm RF, 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6104-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6104-33
1414963
1414963
Cantilever arm RF, 500 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6105-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6105-33
1414964
1414964
Cantilever arm RF, 600 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6107-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6107-33
1414965
1414965
Cantilever arm RF, 800 mm
You can only compare 4 products, you must remove 1 to add this one