Skip to main content
Logo print

Cable ladders, 6 m | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6001-33
1414918

Cable ladder 6 m RF, 150 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6002-33
1414919

Cable ladder 6 m RF, 200 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6003-33
1414920

Cable ladder 6 m RF, 300 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6004-33
1414921

Cable ladder 6 m RF, 400 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6005-33
1414922

Cable ladder 6 m RF, 500 mm

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-6006-33
1414923

Cable ladder 6 m RF, 600 mm

You can only compare 4 products, you must remove 1 to add this one