Skip to main content
Logo print

Cable ladders, 6 m | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
MP Bolagen MP Cable Ladders Steel
REF. MP-152PZ
1467410

152PZ Fe C4 HDG 200x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-153PZ
1467411

153PZ Fe C4 HDG 300x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-154PZ
1467412

154PZ Fe C4 HDG 400x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-155PZ
1467413

155PZ Fe C4 HDG 500x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-156PZ
1467414

156PZ Fe C4 HDG 600x56x6000

You can only compare 4 products, you must remove 1 to add this one