Skip to main content
Logo print

Cable ladders, 6 m | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
MP Bolagen MP Cable Ladders Steel
REF. MP-152PZ4
1406799

Cable ladder 152PZ4 Fe C4 Z4 200x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-153PZ4
1406814

Cable ladder 153PZ4 Fe C4 Z4 300x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-154PZ4
1406815

Cable ladder 154PZ4 Fe C4 Z4 400x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-155PZ4
1406816

Cable ladder 155PZ4 Fe C4 Z4 500x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-156PZ4
1406817

Cable ladder 156PZ4 Fe C4 Z4 600x56x6000

You can only compare 4 products, you must remove 1 to add this one