Skip to main content
Logo print

Cable ladders, 6 m | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
MP Bolagen MP Cable Ladders Steel
REF. MP-152S
1467040

152S Fe C2 EZn 200x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-153S
1467043

153S Fe C2 EZn 300x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-154S
1467046

154S Fe C2 EZn 400x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-155S
1467049

155S Fe C2 EZn 500x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-156S
1467052

156S Fe C2 EZn 600x56x6000

You can only compare 4 products, you must remove 1 to add this one