Skip to main content
Logo print

Cable ladders, 6 m | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
MP Bolagen MP Cable Ladders Steel
REF. MP-102LS6
1474514

Cable ladder 102LS6 Fe C2 EZn 200x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-103LS6
1474515

Cable ladder 103LS6 Fe C2 EZn 300x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-104LS6
1474516

Cable ladder 104LS6 Fe C2 EZn 400x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-105LS6
1474517

Cable ladder 105LS6 Fe C2 EZn 500x56x6000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-106LS6
1474518

Cable ladder 106LS6 Fe C2 EZn 600x56x6000

You can only compare 4 products, you must remove 1 to add this one