Skip to main content
Logo print

Cable ladders, 6 m | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
ENSTO Cable Ladders Systemal
REF. SYS-NH520
1441670

Cable ladder NH520 C4 Al 200x150x6000

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Cable Ladders Systemal
REF. SYS-NH530
1441671

Cable ladder NH530 C4 Al 300x150x6000

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Cable Ladders Systemal
REF. SYS-NH540
1441672

Cable ladder NH540 C4 Al 400x150x6000

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Cable Ladders Systemal
REF. SYS-NH550
1441673

Cable ladder NH550 C4 Al 500x150x6000

You can only compare 4 products, you must remove 1 to add this one
title
ENSTO Cable Ladders Systemal
REF. SYS-NH560
1441674

Cable ladder NH560 C4 Al 600x150x6000

You can only compare 4 products, you must remove 1 to add this one